??
CAD model selection
ED20MR-BR
HELP_VARIABLE
Part No.
ED20MR-BR
Thread
M 20 x 1,5
D1
7 - 12 mm
GL
6.5 mm
H
37 mm
L
66 mm
R
7 mm
SW
25 mm
Position
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.